BURNDY
YDS451R49RS, 2-piece, ACSR Splice, includes inner and outer sleeves
Image of YDS451R49RS YDS451R49RS, 2-piece, ACSR Splice, includes inner and outer sleeves
Image of YDS451R49RS YDS451R49RS, 2-piece, ACSR Splice, includes inner and outer sleeves

YDS451R49RS, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand: Burndy

Catalog ID: YDS451R49RS

Two-piece, full tension ACSR splice consists of steel inner sleeve and aluminum outer sleeve. ANSI C119.4 Class 1 (Full Tension).

  • 2-Piece ACSR Splice
  • Includes inner and outer sleeves

General

Catalog Number

YDS451R49RS

Connector Type

Splice

Die Index

419;579

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810172032

UPC 14 Digit GTIN

00781810172032

Dimensions

Dimension - L Length Overall mm

254 mm

Dimension - Length Overall inch

10 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

795 (26/7) Drake

Conductor - ACSR Str Size Range

795 (26/7) Drake

Conductor - AL Str Size

795.5

Conductor - AL Str Size Range

795.5

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Minimum Pack Quantity

1