BURNDY
Image of YDS45LT YDS45LT, ACSR Full Tension Splice

YDS45LT, ACSR Full Tension Splice

Brand: Burndy

Catalog ID: YDS45LT

Full Tension Splice, 927 kcmil ACSR, 648 Index.

ACSR Full Tension Splice

General

Catalog Number

YDS45LT

Connector Type

Splice

Die Index

648

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

781810014196

UPC 14 Digit GTIN

00781810014196

Dimensions

Dimension - B Length fraction

10-31/50 in

Dimension - B Length inch

10.62 in

Dimension - L Length Overall mm

543 mm

Dimension - Length Overall inch

21.36 in

Dimension - Outside Diameter inch

2.25 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AAAC 5005 Size

927.2 (37) kcmil

Conductor - AAAC 5005 Size Range

927.2 (37) kcmil

Conductor - AAAC 6201 Size

927.2 (37) kcmil

Conductor - AAAC 6201 Size Range

927.2 (37) kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

288