

Brand: Burndy
Catalog ID: YDS49R49RS
Catalog Number
YDS49R49RS
Connector Type
Splice
Die Index
419;422
Die Index - Element A
419
Die Index - Element B
422
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810042434
UPC 14 Digit GTIN
00781810042434
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10 in
Dimension - Steel Sleeve Length inch
10 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1033.5 (54/7) Curlew
Conductor - ACSR Str Size Range
1033.5 (54/7) Curlew
Conductor - AL Str Size
1033.5
Conductor - AL Str Size Range
1033.5
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
222