
Brand: Burndy
Catalog ID: YDS4C
Application
For Stranded Copper Conductors
Catalog Number
YDS4C
Connector Type
Splice
Die Index
162
EU RoHS Indicator
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS - C
UPC
781810821060
UPC 14 Digit GTIN
00781810821060
Dimension - B Length fraction
1-3/20 in
Dimension - B Length inch
1.15 in
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.55 in
Dimension - Outside Diameter inch
0.40 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
1
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
34800