
Brand: Burndy
Catalog ID: YDS4RL
Application
For ACSR, Aluminum, 6201 And 5005 Conductors
Catalog Number
YDS4RL
Connector Type
Splice
Die Index
243;687;BG
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YDS-RL
UPC
781810820643
UPC 14 Digit GTIN
00781810820643
Dimension - B Length fraction
11-3/50 in
Dimension - B Length inch
11.06 in
Dimension - L Length Overall mm
281 mm
Dimension - Length Overall inch
11.06 in
Dimension - Outside Diameter inch
0.67 in
Package Height
Package Length
Package Weight
Package Width
Conductor - AAAC 5005 Size
48.69 (7) kcmil
Conductor - AAAC 5005 Size Range
48.69 (7) kcmil
Conductor - AAAC 6201 Size
48.69 (7) kcmil
Conductor - AAAC 6201 Size Range
48.69 (7) kcmil
Conductor - ACSR Str Size
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size
4 AWG
Conductor - AL Str Size Range
4 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
4200