

Brand: Burndy
Catalog ID: YDS500H
Catalog Number
YDS500H
Connector Type
Splice
Die Index
293
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810016039
UPC 14 Digit GTIN
00781810016039
Dimension - B Length fraction
4-22/31 in
Dimension - B Length inch
4.71 in
Dimension - L Length Overall mm
246 mm
Dimension - Length Overall inch
9.69 in
Dimension - Outside Diameter inch
0.97 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Coated Steel Size
1/2 (7) in
Conductor - AL Coated Steel Size Range
1/2 (7) in
Conductor - Galvanized Steel Str Size
1/2 (19) in
Conductor - Galvanized Steel Str Size Range
1/2 (19) in
Conductor - Grade
HS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
1344