

Brand: Burndy
Catalog ID: YDS6KT
Application
For Copperweld-Copper Conductor
Catalog Number
YDS6KT
Connector Type
Splice
Die Index
162;203
Material
Copper
Physical Attribute - Number of Crimps Required
10
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-KT, High Voltage
UPC
781810014578
UPC 14 Digit GTIN
00781810014578
Dimension - B Length inch
2.83 in
Dimension - L Length Overall mm
154 mm
Dimension - Length Overall inch
6.06 in
Dimension - Pin Diameter inch
0.43 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - CopperWeld Str Size
6 A AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
10
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
11100