

Brand: Burndy
Catalog ID: YDS6WA
Catalog Number
YDS6WA
Connector Type
Splice
Die Index
161
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810015414
UPC 14 Digit GTIN
00781810015414
Dimension - B Length fraction
1-2/5 in
Dimension - B Length inch
1.4 in
Dimension - Inside Diameter inch
0.18 in
Dimension - L Length Overall mm
74 mm
Dimension - Length Overall inch
2.91 in
Dimension - Outside Diameter inch
0.33 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
6 AWG
Conductor - ACSR Cmpt Size Range
6 AWG
Conductor - AL Str Size
6 AWG
Conductor - AL Str Size Range
6 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
29600