
Brand: Burndy
Catalog ID: YDS7M9T
Application
For Alumoweld Transmission Lines, Sleeve Is High Strength Aluminum Alloy For Optimum Corrosion Resistance
Catalog Number
YDS7M9T
Connector Type
Splice
Die Index
677
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
FULL TENSION SLEEVE, HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-M-T
UPC
781810015438
UPC 14 Digit GTIN
00781810015438
Dimension - B Length fraction
5-7/50 in
Dimension - B Length inch
5.14 in
Dimension - L Length Overall mm
264 mm
Dimension - Length Overall inch
10.41 in
Dimension - Outside Diameter inch
0.8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Alumoweld Size
7#9;3#6
Conductor - Alumoweld Size Range
7#9;3#6
Conductor - AWAC Size
2
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
3360