
Brand: Burndy
Catalog ID: YDS8KT
Catalog Number
YDS8KT
Connector Type
Splice
Die Index
162;202
Material
Copper
Physical Attribute - Number of Crimps Required
4
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICE™
UPC
781810820681
UPC 14 Digit GTIN
00781810820681
Dimension - B Length inch
2.31 in
Dimension - L Length Overall mm
122 mm
Dimension - Length Overall inch
4.80 in
Dimension - Pin Diameter fraction
2/5 in
Dimension - Pin Diameter inch
0.41 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - CopperWeld Str Size
8 A AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
4
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
11600