
Brand: Burndy
Catalog ID: YE27LH94
Application
Wire Termination
Catalog Number
YE27LH94
Connector Type
INLINE PIN
Die Index
243
Feature - Barrel Style
Shrouded
Finish Type
Tin-Plated
Insulation
Y
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYSEALPLUG™
Type
Shrouded Pin Terminals
UPC
781810104613
UPC 14 Digit GTIN
00781810104613
Dimension - B Length fraction
1-5/16 in
Dimension - B Length inch
1.34 in
Dimension - L Length Overall mm
180 mm
Dimension - Length BB inch
1.00 in
Dimension - Length Overall inch
7.09 in
Dimension - P inch
4.00 in
Dimension - Width inch
0.80 in
Voltage - Maximum
35000
Conductor - Copper Flex G Size
2/0 AWG
Conductor - Copper Flex G Size Range
2/0 AWG
Conductor - Copper Flex H Size
2/0 AWG
Conductor - Copper Flex H Size Range
2/0 AWG
Conductor - Copper Flex I Size
2/0 AWG
Conductor - Copper Flex I Size Range
2/0 AWG
Conductor - Copper Flex K Size
2/0 AWG
Conductor - Copper Flex K Size Range
2/0 AWG
Conductor - Copper Flex M Size
2/0 AWG
Conductor - Copper Flex M Size Range
2/0 AWG
Conductor - Copper Str Compact Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
INLINE PIN
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
4900