
Brand: Burndy
Catalog ID: YE2R25
Application
For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor
Catalog Number
YE2R25
Color Code
Orange
Die Index
K-5/8-1;243;BG;8A
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Sub Brand
HYPLUG
Trade Name
HYPLUG™
Type
YE-R
UPC
781810154106
UPC 14 Digit GTIN
00781810154106
Dimension - L Length Overall mm
117 mm
Dimension - Length Overall inch
4.625 in
Dimension - Outside Diameter inch
0.65 in
Dimension - P inch
2.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG;1 AWG
Conductor - AL Str Size Range
2 AWG-1 AWG
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
24000