
Brand: Burndy
Catalog ID: YE2WAG5
Catalog Number
YE2WAG5
Color Code
Orange
Die Index
K-5/8-1;243;BG
Material
Aluminum
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Trade Name
HYPLUG™
UPC
781810137499
UPC 14 Digit GTIN
00781810137499
Dimension - L Length Overall mm
218 mm
Dimension - Length Overall inch
8.58 in
Dimension - Outside Diameter inch
0.65 in
Dimension - P inch
6 in
Package Height
Package Length
Package Weight
Package Width
Conductor - AL Str Size
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
3600