BURNDY
YE31P4/0X110FX, Cu Compression Pin Adapter, 300/350 kcmil Cu
Image of YE31P4/0X110FX YE31P4/0X110FX, Cu Compression Pin Adapter, 300/350 kcmil Cu

YE31P4/0X110FX, Cu Compression Pin Adapter, 300/350 kcmil Cu

Brand: Burndy

Catalog ID: YE31P4/0X110FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes 300 & 350 KCMIL Class B & C, 250 KCMIL Classes G,H,I,K, 262 DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YE31P4/0X110FX

Color Code

White

Connector Type

INLINE PIN

Construction Material - Main

Copper

Die Index

17

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Material

COPPER

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644731

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex I Size

250 KCMIL

Conductor - Copper Flex K Size

250 KCMIL

Conductor - Copper Str Compact Size

300 KCMIL 350 KCMIL

Conductor - Copper Str Size

300 KCMIL 350 KCMIL

Conductor - Material

COPPER

Conductor Size

300 KCMIL 350 KCMIL

Conductor Type

CODE/FLEX

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Temperature Rating

90°C

Configuration

Connector Type

INLINE PIN

Logistics

Carton Quantity

25

Pallet Quantity

3600