
Brand: Burndy
Catalog ID: YE32R60
Application
For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor
Catalog Number
YE32R60
Color Code
Green
Die Index
317;705;K-1-1/8-1
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Sub Brand
HYPLUG
Trade Name
HYPLUG™
Type
YE-R
UPC
781810154403
UPC 14 Digit GTIN
00781810154403
Dimension - L Length Overall mm
270 mm
Dimension - Length Overall inch
10.625 in
Dimension - P inch
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil
Conductor - ACSR Str Size Range
336.4 (18/1) Merlin kcmil-336.4 (26/7) Linnet kcmil
Conductor - AL Str Size
350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Size Range
350 kcmil - 400 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2625