BURNDY
YE34LH119, Compression Terminal Plug, Oil/Water Tight with Shroud, 500 AWG
Image of YE34LH119 YE34LH119, Compression Terminal Plug, Oil/Water Tight with Shroud, 500 AWG

YE34LH119, Compression Terminal Plug, Oil/Water Tight with Shroud, 500 AWG

Brand: Burndy

Catalog ID: YE34LH119

Oil and water-tight terminal with shrouded, tin-plated,CU barrel and brazed plug Used for terminating insulated CU conductor at cutout or transformer,13.25 IN L,Shroud inside dia:1.14.

  • Oil and water-tight terminal with shroud, tin-plated copper barrel and brazed plug
  • For terminating insulated copper conductor at cutout or transformer

General

Application

Wire Termination

Catalog Number

YE34LH119

Connector Type

INLINE PIN

Die Index

20

Feature - Barrel Style

Shrouded

Finish Type

Tin-Plated

Insulation

Y

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYSEALPLUG™

Type

Shrouded Pin Terminals

UPC

781810023419

UPC 14 Digit GTIN

00781810023419

Dimensions

Dimension - B Length fraction

3-5/16 in

Dimension - B Length inch

3.31 in

Dimension - Inside Diameter inch

1.14 in

Dimension - L Length Overall mm

337 mm

Dimension - Length BB inch

1.50 in

Dimension - Length Overall inch

13.25 in

Dimension - P inch

8.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

INLINE PIN

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1800