BURNDY
YE36P350X150FX, Copper Compression Pin Adapter, 600/500 kcmil Cu
Image of YE36P350X150FX YE36P350X150FX, Copper Compression Pin Adapter, 600/500 kcmil Cu
Buy America(n) Qualified

YE36P350X150FX, Copper Compression Pin Adapter, 600/500 kcmil Cu

Brand: Burndy

Catalog ID: YE36P350X150FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes 600 KCMIL Class B & C, 500 KCMIL G,H, 444 DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YE36P350X150FX

Color Code

Green

Connector Type

INLINE PIN

Construction Material - Main

Copper

Die Index

22

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Material

COPPER

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644762

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper Flex G Size

500 KCMIL

Conductor - Copper Flex H Size

500 KCMIL

Conductor - Copper Str Compact Size

600 KCMIL

Conductor - Copper Str Size

600 KCMIL

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Operational

Temperature Rating

90°C

Configuration

Connector Type

INLINE PIN

Logistics

Carton Quantity

25

Pallet Quantity

3600