BURNDY
Image of YF0125UIL YF0125UIL, Bare Ferrule For 1 AWG

YF0125UIL, Bare Ferrule For 1 AWG

Brand: Burndy

Catalog ID: YF0125UIL

Wire ferrules are also known as cord end terminals or bootlace ferrules. These are electrical connectors used to terminate stranded wires. Uninsulated ferrules are designed to form neat end terminations to multi-strand cables or wires.

YF0125UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF0125UIL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

N

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623187

Dimensions

Dimension - D inch

0.43 in

Dimension - D1 inch

0.41 in

Dimension - D2 inch

0.51 in

Dimension - Length Overall inch

0.98 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Str Size

1 AWG

Conductor Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

End Termination

Logistics

Carton Quantity

50

Minimum Pack Quantity

50