BURNDY
Image of YF0812UIL YF0812UIL, Bare Ferrule For 8 AWG
Image of YF0812UIL YF0812UIL, Bare Ferrule For 8 AWG
Buy America(n) Qualified

YF0812UIL, Bare Ferrule For 8 AWG

Brand: Burndy

Catalog ID: YF0812UIL

Bare Ferrule For 8 AWG.

YF0812UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • UL listed per UL486F requirements
  • RoHS Compliant

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YF0812UIL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

N

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623286

Dimensions

Dimension - D inch

0.19 in

Dimension - D1 inch

0.18 in

Dimension - D2 inch

0.23 in

Dimension - Length Overall inch

0.47 in

Conductor Related

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Str Size

8 AWG

Conductor Size

8 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

250

Minimum Pack Quantity

250