BURNDY
Image of YF1/022UIL YF1/022UIL, Bare Ferrule For 1/0 AWG

YF1/022UIL, Bare Ferrule For 1/0 AWG

Brand: Burndy

Catalog ID: YF1/022UIL

Bare Ferrule For 1/0 AWG.

YF1/022UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • UL listed per UL486F requirements
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF1/022UIL

EU RoHS Indicator

Yes

Insulation

Material

Copper

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623415

Dimensions

Dimension - D inch

0.43 in

Dimension - D1 inch

0.41 in

Dimension - D2 inch

0.51 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

1/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50