BURNDY
Image of YF4/040UIL YF4/040UIL, Bare Ferrule For 4/0 AWG
Image of YF4/040UIL YF4/040UIL, Bare Ferrule For 4/0 AWG

YF4/040UIL, Bare Ferrule For 4/0 AWG

Brand: Burndy

Catalog ID: YF4/040UIL

Bare Ferrule For 4/0 AWG.

YF4/040UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YF4/040UIL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

N

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945621695

Dimensions

Dimension - D inch

0.69 in

Dimension - D1 inch

0.66 in

Dimension - D2 inch

0.80 in

Dimension - Length Overall inch

1.57 in

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600