BURNDY
YFS31CR, Copper - Cable To Cable Limiter
Image of YFS31CR YFS31CR, Copper - Cable To Cable Limiter

YFS31CR, Copper - Cable To Cable Limiter

Brand: Burndy

Catalog ID: YFS31CR

Limiter Assembly, 350 kcmil, 250 V, For Rubber Insulated Cables.

  • Copper Cable to Cable Limiter
  • For Rubber Insulated Cables

General

Catalog Number

YFS31CR

Color Code

Red

Connector Type

Limiter

Die Index

18

Insulation

Y

Insulation Type

Rubber

Plated

N

Plating Type

Unplated

UPC

781810000694

UPC 14 Digit GTIN

00781810000694

Dimensions

Dimension - B Length inch

1.84 in

Dimension - D inch

8.94 in

Dimension - F Width Center to Center inch

1.89 in

Dimension - Length Overall inch

15.69 in

Dimension - Pad Width inch

2.38 in

Dimension - Strip Length inch

2.5 in

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - Copper Str Size

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Limiter

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

80