BURNDY
Image of YG14BTC26 YG14BTC26 Compression Bus Bar Connector

YG14BTC26 Compression Bus Bar Connector

Brand: Burndy

Catalog ID: YG14BTC26

Copper Compression Bus Bar Connector, 1/4 " Thick Steel and Copper Busbar to 2/0 AWG - # 2 AWG Str.

  • Compression Busbar Connector
  • Easier to use than Exothermic Connections
  • Ideally suited for cellular tower applications.

General

Catalog Number

YG14BTC26

Connector Type

Tap

Material

Copper Alloy

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYGROUND®

UPC

781810267806

UPC 14 Digit GTIN

00781810267806

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Pad Width inch

1.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Flex G Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Flex G Tap Range

2 AWG-2/0 AWG

Conductor - Copper Solid Run

1/4" bus bar

Conductor - Copper Solid Tap

1 AWG;1/0 AWG

Conductor - Copper Solid Tap Range

1 AWG-1/0 AWG

Conductor - Copper Str Tap

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

2 AWG-2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Bar-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A
  • CSA C22.2 No 65

Standards - Industry Standards Met

  • UL467
  • UL 486A
  • CSA C22.2 No 65

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5800