BURNDY
YGA25N Compression Grounding Lug, 1/0 AWG Cu, 1/2" Stud
Image of YGA25N YGA25N Compression Grounding Lug, 1/0 AWG Cu, 1/2" Stud

YGA25N Compression Grounding Lug, 1/0 AWG Cu, 1/2" Stud

Brand: Burndy

Catalog ID: YGA25N

HYGROUND® Grounding Irreversible Compression Terminals: 1-Hole with Inspection Window; Accommodates: 1/0 AWG; 1/2" Stud.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • Prefilled with PENETROX oxide inhibitor compound

General

Catalog Number

YGA25N

Color Code

Pink

Connector Type

Terminal

Die Index

12;348

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810226131

UPC 14 Digit GTIN

00781810226131

Dimensions

Dimension - B Length fraction

1-1/3 in

Dimension - B Length inch

1.35 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.06 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Strip Length inch

1-7/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

30720