BURNDY
YGA28N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 90 Degree Pad
Image of YGA28N YGA28N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 90 Degree Pad

YGA28N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 90 Degree Pad

Brand: Burndy

Catalog ID: YGA28N

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; Long Barrel; Accommodates: 4/0 AWG.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • Prefilled with PENETROX oxide inhibitor compound

General

Catalog Number

YGA28N

Color Code

Purple

Connector Type

Terminal

Die Index

15

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810267400

UPC 14 Digit GTIN

00781810267400

Dimensions

Dimension - B Length fraction

1-3/5 in

Dimension - B Length inch

1.59 in

Dimension - Height fraction

2-2/5 in

Dimension - Height inch

2.39 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.41 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-11/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1