BURNDY
YGA4C2N Compression Grounding Lug, #4 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud
Image of YGA4C2N YGA4C2N Compression Grounding Lug, #4 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud

YGA4C2N Compression Grounding Lug, #4 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud

Brand: Burndy

Catalog ID: YGA4C2N

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; Long Barrel; Accommodates: #4 AWG.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGA4C2N

Color Code

Gray

Connector Type

Terminal

Die Index

8;346

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810159804

UPC 14 Digit GTIN

00781810159804

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.09 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

113 mm

Dimension - Length Overall inch

4.45 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size inch

1/2

Dimension - Width fraction

2/5 in

Dimension - Width inch

0.41 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

17400