
Brand: Burndy
Catalog ID: YGA6C2N
Application
HYLUG ground terminal specially designed for grounding applications
Catalog Number
YGA6C2N
Color Code
Blue
Connector Type
Terminal
Construction Material - Main
Copper
Die Index
7;374
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
YGA-2N
UPC
781810091739
UPC 14 Digit GTIN
00781810091739
Dimension - B Length fraction
1 in
Dimension - B Length inch
1.09 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size inch
0.50 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
112 mm
Dimension - Length Overall inch
4.40 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-3/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Width fraction
2/5 in
Dimension - Width inch
0.41 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
6 AWG
Conductor - Copper Solid Size Range
6 AWG
Conductor - Copper Str Size
6 Sol./6 Str.
Conductor - Copper Str Size Range
6 Sol / 6 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
24000