BURNDY
YGC10C10 Cu CRIMPIT™ Connector, Run and Tap #10 AWG
Image of YGC10C10 YGC10C10 Cu CRIMPIT™ Connector, Run and Tap #10 AWG
Image of YGC10C10 YGC10C10 Cu CRIMPIT™ Connector, Run and Tap #10 AWG

YGC10C10 Cu CRIMPIT™ Connector, Run and Tap #10 AWG

Brand: Burndy

Catalog ID: YGC10C10

COPPER CRIMPIT™ Compression C Connector, #10 Sol./Str Run and Tap. UL 467 Listed for Direct Burial in Earth or concrete. Prefilled with oxide inhibitor.

  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ E2 oxide inhibiting compound

General

Catalog Number

YGC10C10

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>C-Taps

Product Type

Figure C

Type

Taps

UPC

621945485938

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

100

Pallet Quantity

4640