

Brand: Burndy
Catalog ID: YGC6C6
Application
For Direct Burial In Earth Or Concrete
Catalog Number
YGC6C6
Connector Type
Tap
Die Index
BG
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>C-Taps
Product Type
Compression
Sub Brand
HYGROUND, CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810102626
UPC 14 Digit GTIN
00781810102626
Dimension - Height fraction
19/25 in
Dimension - Height inch
0.76 in
Dimension - Height mm
19.3 mm
Dimension - L Length Overall mm
16 mm
Dimension - Length Overall inch
0.62 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Run
6 AWG
Conductor - Copper Solid Run Range
6 AWG
Conductor - Copper Solid Tap
6 AWG
Conductor - Copper Solid Tap Range
6 AWG
Conductor - Copper Str Run
6 AWG
Conductor - Copper Str Run Range
6 AWG
Conductor - Copper Str Tap
6 AWG
Conductor - Copper Str Tap Range
6 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
2
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
46400