BURNDY
YGC8C8 Comp C-Crimp, #8 Sol/Str Run, #8 Sol/Str Tap
Image of YGC8C8 YGC8C8 Comp C-Crimp, #8 Sol/Str Run, #8 Sol/Str Tap

YGC8C8 Comp C-Crimp, #8 Sol/Str Run, #8 Sol/Str Tap

Brand: Burndy

Catalog ID: YGC8C8

COPPER CRIMPIT™ Compression C Connector, .52 in L, #8 Sol. #8 Str. (Run) , #8 Sol. #8 Str. (Tap).

  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ E2 oxide inhibiting compound

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGC8C8

Connector Type

Tap

Die Index

162

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, CRIMPIT

Trade Name

CRIMPIT™

Type

Taps

UPC

781810102558

UPC 14 Digit GTIN

00781810102558

Dimensions

Dimension - Height fraction

23/50 in

Dimension - Height inch

0.46 in

Dimension - Height mm

11.7 mm

Dimension - L Length Overall mm

13 mm

Dimension - Length Overall inch

0.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

8 AWG

Conductor - Copper Solid Run Range

8 AWG

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Solid Tap Range

8 AWG

Conductor - Copper Str Run

8 AWG

Conductor - Copper Str Run Range

8 AWG

Conductor - Copper Str Tap

8 AWG

Conductor - Copper Str Tap Range

8 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400