BURNDY
Image of YGF342N YGF342N Grounding Plate, 250-500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YGF342N YGF342N Grounding Plate, 250-500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Buy America(n) Qualified

YGF342N Grounding Plate, 250-500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YGF342N

Compression Grounding Plate; Copper; 2-Hole; Accommodates: 250 - 500 kcmil; 1/2" Stud; 1-3/4" Stud Hole Spacing.

  • Compression Grounding Plate designed for the rigors of concrete construction
  • Made of high strength, high-conductivity cast copper alloy body
  • Plate comes with a tapped hole on the underside for ease of positioning prior to pouring concrete
  • UL467 Listed, Acceptable for direct burial in earth or concrete
  • Prefilled with oxide inhibiting compound and strip sealed

Product details

General

Catalog Number

YGF342N

Die Index

1011

Material

Copper

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Tapped Holes

2

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYGROUND®

UPC

781810002131

UPC 14 Digit GTIN

00781810002131

Dimensions

Dimension - D inch

3.25 in

Dimension - Height fraction

4-31/50 in

Dimension - Height inch

4.62 in

Dimension - Height mm

117.3 mm

Dimension - L Length Overall mm

137 mm

Dimension - Length Overall inch

5.40 in

Dimension - Pad Width inch

2.00 in

Dimension - Thread Size

3/8 -16

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

NEMA Size Holes

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

4

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings