BURNDY
YGHA252NTN Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
Image of YGHA252NTN YGHA252NTN Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

YGHA252NTN Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand: Burndy

Catalog ID: YGHA252NTN

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 2-Hole.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA252NTN

Connector Type

Terminal

Die Index

14

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Terminals

UPC

781810280775

UPC 14 Digit GTIN

00781810280775

Dimensions

Dimension - B Length fraction

39/47 in

Dimension - B Length inch

0.83 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

117 mm

Dimension - Length Overall inch

4.60 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

0.91 in

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

9600