BURNDY
YGHA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YGHA262N YGHA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YGHA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YGHA262N

Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe, 2/0 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete, Grounding Applications

Catalog Number

YGHA262N

Connector Type

Terminal

Die Index

15

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220368

UPC 14 Digit GTIN

00781810220368

Dimensions

Dimension - B Length fraction

39/47 in

Dimension - B Length inch

0.83 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

111 mm

Dimension - Length Overall inch

4.38 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

0.97 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

7680