BURNDY
YGHA26NTNNP Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated, No Oxide Inhibitor
Image of YGHA26NTNNP YGHA26NTNNP Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated, No Oxide Inhibitor

YGHA26NTNNP Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated, No Oxide Inhibitor

Brand: Burndy

Catalog ID: YGHA26NTNNP

Tin plated Heavy Duty Irreversible Compression Terminals without oxide inhibitor.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed

General

Catalog Number

YGHA26NTNNP

Connector Type

Terminal

Die Index

15

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Electro Tin plated

Trade Name

HYLUG™

Type

Terminals

UPC

781810375488

UPC 14 Digit GTIN

00781810375488

Dimensions

Dimension - B Length fraction

39/47 in

Dimension - B Length inch

0.83 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.63 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

0.97 in

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - Industry Standards Met

UL467;UL468A-468B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9600