
Brand: Burndy
Catalog ID: YGHA282NTNNP
Catalog Number
YGHA282NTNNP
Connector Type
Terminal
Die Index
17
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Terminals
UPC
781810360583
UPC 14 Digit GTIN
00781810360583
Dimension - B Length fraction
1-9/50 in
Dimension - B Length inch
1.18 in
Dimension - D inch
3.03 in
Dimension - Height fraction
3/4 in
Dimension - Height inch
0.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.94 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Dimension - Z (inch)
0.66 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Carton Quantity
15
Minimum Pack Quantity
10
Pallet Quantity
3480