BURNDY
YGHA29N Compression Grounding Lug, 250 kcmil Cu, 1-Hole, 1/2" Stud
Image of YGHA29N YGHA29N Compression Grounding Lug, 250 kcmil Cu, 1-Hole, 1/2" Stud

YGHA29N Compression Grounding Lug, 250 kcmil Cu, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YGHA29N

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 1-Hole.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA29N

Connector Type

Terminal

Die Index

18

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810127070

UPC 14 Digit GTIN

00781810127070

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - B Length inch

1.18 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.18 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Pad Width inch

1.28 in

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - Industry Standards Met

UL467;UL468A-468B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

3840