BURNDY
YGHA2C2NTN Compression Grounding Lug, #2 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
Image of YGHA2C2NTN YGHA2C2NTN Compression Grounding Lug, #2 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

YGHA2C2NTN Compression Grounding Lug, #2 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand: Burndy

Catalog ID: YGHA2C2NTN

Tin plated Heavy Duty Copper Compression Lug, 2 Hole with Inspection probe hole, 2 AWG, 1/2" Stud, 1-3/4" stud hole spacing, short barrel.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA2C2NTN

Connector Type

Terminal

Die Index - Element B

11

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Terminals

UPC

781810532447

UPC 14 Digit GTIN

00781810532447

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

4.21 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.50 in

Dimension - Pad Width inch

0.97 in

Dimension - Stud Size inch

1/2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800