BURNDY
Image of YGHA342N YGHA342N Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YGHA342N YGHA342N Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Buy America(n) Qualified

YGHA342N Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YGHA342N

Copper Compression Lug, Heavy Duty, 2 Hole w/ Inspection Probe Hole, 500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, Short Barrel.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

Product details

General

Application

For Direct Burial In Earth Or Concrete, Grounding Applications

Catalog Number

YGHA342N

Connector Type

Terminal

Die Index

22

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

3

Plated

N

Plating Type

Unplated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220399

UPC 14 Digit GTIN

00781810220399

Dimensions

Dimension - B Length fraction

1-12/25 in

Dimension - B Length inch

1.48 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

138 mm

Dimension - Length Overall inch

5.42 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.72 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

  • TAA Compliant (All status valid till December 2024)
  • Buy American Act Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1764

Resources and downloads