BURNDY
YGHA34NTN Compression Grounding Lug, 500 kcmil Cu, 1-Hole, 1/2" Stud, Tin Plated
Image of YGHA34NTN YGHA34NTN Compression Grounding Lug, 500 kcmil Cu, 1-Hole, 1/2" Stud, Tin Plated

YGHA34NTN Compression Grounding Lug, 500 kcmil Cu, 1-Hole, 1/2" Stud, Tin Plated

Brand: Burndy

Catalog ID: YGHA34NTN

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 1-Hole.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA34NTN

Connector Type

Terminal

Die Index

22

Material

Copper

Physical Attribute - Number of Crimps Required

3

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Terminals

UPC

781810346815

UPC 14 Digit GTIN

00781810346815

Dimensions

Dimension - B Length fraction

1-12/25 in

Dimension - B Length inch

1.48 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

93 mm

Dimension - Length Overall inch

3.66 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.72 in

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - Industry Standards Met

UL467;UL468A-468B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2320