Brand: Burndy
Catalog ID: YGHC26C26TN
Catalog Number
YGHC26C26TN
Die Index
O
Material
Copper
Physical Attribute - Number of Crimps Required
1
Trade Name
HYTAP™
Type
Taps
UPC
781810171608
UPC 14 Digit GTIN
00781810171608
Dimension - Height fraction
1-27/50 in
Dimension - Height inch
1.54 in
Dimension - Height mm
39.1 mm
Conductor - Copper Str Run
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Run Range
1 AWG-2/0 AWG
Conductor - Copper Str Tap
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
1-2/0
Conductor - Rod Run
3/8 in
Conductor - Rod Run Range
3/8 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Crimps Required
1
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
14850