
Brand: Burndy
Catalog ID: YGHC29C26TN
Catalog Number
YGHC29C26TN
Connector Type
Tap
Die Index
997
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYTAP™
Type
Taps
UPC
781810059845
UPC 14 Digit GTIN
00781810059845
Dimension - Height fraction
1-32/33 in
Dimension - Height inch
1.97 in
Dimension - Height mm
50 mm
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-3/0 AWG
Conductor - Copper Str Run
3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
3/0 AWG-250 kcmil
Conductor - Copper Str Tap
7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
7-2/0
Conductor - Rod Run
1/2 in;5/8 in
Conductor - Rod Run Range
1/2 in-5/8 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800