BURNDY
YGHC29C29 Compression Grounding C-TAP Connector
Image of YGHC29C29 YGHC29C29 Compression Grounding C-TAP Connector
Image of YGHC29C29 YGHC29C29 Compression Grounding C-TAP Connector
play
3D View
play
360 View
+5
Image of YGHC29C29 YGHC29C29 Compression Grounding C-TAP Connector
Buy America(n) Qualified

YGHC29C29 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHC29C29

Copper Compression C Connector, 2/0 AWG(Str) - 250 kcmil, 1/2" or 5/8" Rod (Run) & 2/0 AWG(Str) - 250 kcmil (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGHC29C29

Connector Type

Tap

Die Index

997

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>C-Taps

Product Type

Compression

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221051

UPC 14 Digit GTIN

00781810221051

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Height fraction

2-3/50 in

Dimension - Height inch

2.06 in

Dimension - Height mm

52.3 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

2/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

2/0 AWG-250 kcmil

Conductor - Copper Str Tap

2/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

2/0 AWG-250 kcmil

Conductor - Rod Run

1/2 in;5/8 in

Conductor - Rod Run Range

1/2 in-5/8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400