BURNDY
YGHC29C29CN Concentric Neutral Grounding Connector
Image of YGHC29C29CN YGHC29C29CN Concentric Neutral Grounding Connector

YGHC29C29CN Concentric Neutral Grounding Connector

Brand: Burndy

Catalog ID: YGHC29C29CN

Concentric Neutral Grounding Connector, irreversible compression grounding figure "C" connector used to ground concentric neutral used in medium voltage cable. Type YGHC-CN connectors accommodate common sizes of flat strap and round concentric neutral strands. Clearly marked with wire range, catalog number, and die set necessary for proper installation. See specification for conductor ranges and installation tooling information.

  • Type YGHC-CN connectors provide a grounding solution for medium voltage concentric neutral commonly used at wind and solar farms
  • Irreversible and maintenance free connection
  • Connectors are clearly marked with wire size range, catalog number and necessary die set for proper installation
  • Die embossment will appear on connector after proper installation for inspection purposes
  • Accommodates both flat and round concentric neutral strands
  • Type YGHC-CN connectors can be installed using the standard tools and dies similar to the traditional YGHC type connectors
  • Add suffix -NP for connector without PENETROX oxide inhibitor

General

Catalog Number

YGHC29C29CN

Type

Taps

UPC

621945648968

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

25

Pallet Quantity

7400