
Brand: Burndy
Catalog ID: YGHC29C29TN
Catalog Number
YGHC29C29TN
Connector Type
Tap
Die Index
997
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYGROUND®
Type
Taps
UPC
781810085288
UPC 14 Digit GTIN
00781810085288
Dimension - Height fraction
2-3/50 in
Dimension - Height inch
2.06 in
Dimension - Height mm
52.3 mm
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
2/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
2/0 AWG-250 kcmil
Conductor - Copper Str Tap
2/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
2/0-250
Conductor - Rod Run
1/2 in;5/8 in
Conductor - Rod Run Range
1/2 in-5/8 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL467;IEEE 837;UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800