BURNDY
YGHC2C2CN Concentric Neutral Grounding Connector
Image of YGHC2C2CN YGHC2C2CN Concentric Neutral Grounding Connector

YGHC2C2CN Concentric Neutral Grounding Connector

Brand: Burndy

Catalog ID: YGHC2C2CN

Concentric Neutral Grounding Connector, irreversible compression grounding figure "C" connector used to ground concentric neutral used in medium voltage cable. Type YGHC-CN connectors accommodate common sizes of flat strap and round concentric neutral strands. Clearly marked with wire range, catalog number, and die set necessary for proper installation. See specification for conductor ranges and installation tooling information.

  • Type YGHC-CN connectors provide a grounding solution for medium voltage concentric neutral commonly used at wind and solar farms
  • Irreversible and maintenance free connection
  • Connectors are clearly marked with wire size range, catalog number and necessary die set for proper installation
  • Die embossment will appear on connector after proper installation for inspection purposes
  • Accommodates both flat and round concentric neutral strands
  • Type YGHC-CN connectors can be installed using the standard tools and dies similar to the traditional YGHC type connectors
  • Add suffix -NP for connector without PENETROX oxide inhibitor

General

Catalog Number

YGHC2C2CN

Type

Taps

UPC

621945648944

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

50

Pallet Quantity

14800