BURNDY
YGHC34C26 Compression Grounding C-TAP Connector
Image of YGHC34C26 YGHC34C26 Compression Grounding C-TAP Connector
Image of YGHC34C26 YGHC34C26 Compression Grounding C-TAP Connector
Buy America(n) Qualified

YGHC34C26 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHC34C26

Copper Compression C Connector, 300-500 kcmil, 3/4" Rod (Run) & 6 AWG(Sol) - 2/0 AWG(Str) (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGHC34C26

Connector Type

Tap

Die Index

1011

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>C-Taps

Product Type

Compression

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221068

UPC 14 Digit GTIN

00781810221068

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Height fraction

2-21/50 in

Dimension - Height inch

2.42 in

Dimension - Height mm

61.5 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-3/0 AWG

Conductor - Copper Str Run

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

300 kcmil-500 kcmil

Conductor - Copper Str Tap

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

7 AWG-2/0 AWG

Conductor - Rod Run

3/4 in

Conductor - Rod Run Range

3/4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

3700