Brand: Burndy
Catalog ID: YGHC34C26TN
Catalog Number
YGHC34C26TN
Die Index
1011
Material
Copper
Physical Attribute - Number of Crimps Required
2
Trade Name
HYTAP™
Type
Taps
UPC
781810327937
UPC 14 Digit GTIN
00781810327937
Dimension - Height fraction
2-21/50 in
Dimension - Height inch
2.42 in
Dimension - Height mm
61.5 mm
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-3/0 AWG
Conductor - Copper Str Run
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
300 kcmil-500 kcmil
Conductor - Copper Str Tap
7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
7 AWG-2/0 AWG
Conductor - Rod Run
3/4 in
Conductor - Rod Run Range
3/4 in
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Crimps Required
2
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
5920