
Brand: Burndy
Catalog ID: YGHC34C29TN
Catalog Number
YGHC34C29TN
Connector Type
Tap
Die Index
1011
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYTAP™
Type
Taps
UPC
781810110867
UPC 14 Digit GTIN
00781810110867
Dimension - Height fraction
2-2/3 in
Dimension - Height inch
2.67 in
Dimension - Height mm
67.8 mm
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
300 kcmil-500 kcmil
Conductor - Copper Str Tap
3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
3/0-250
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
2
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
2960