BURNDY
YGHC34C34 Compression Grounding C-TAP Connector
Image of YGHC34C34 YGHC34C34 Compression Grounding C-TAP Connector
Image of YGHC34C34 YGHC34C34 Compression Grounding C-TAP Connector
Buy America(n) Qualified

YGHC34C34 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHC34C34

Copper Compression C Connector, 300-500 kcmil (Run & Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGHC34C34

Connector Type

Tap

Die Index

1011

Material

Copper

Physical Attribute - Number of Crimps Required

3

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>C-Taps

Product Type

Compression

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221082

UPC 14 Digit GTIN

00781810221082

Dimensions

Dimension - B Length inch

1.10 in

Dimension - Height fraction

2-81/89 in

Dimension - Height inch

2.91 in

Dimension - Height mm

73.9 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.10 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

300;350;400;450;500

Conductor - Copper Str Run Range

300-500

Conductor - Copper Str Tap

300;350;400;450;500

Conductor - Copper Str Tap Range

300-500

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2960