BURNDY
YGHHC29C29 Compression Grounding C-TAP Connector
Image of YGHHC29C29 YGHHC29C29 Compression Grounding C-TAP Connector
Buy America(n) Qualified

YGHHC29C29 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHHC29C29

Compression ground connector, Material: Copper, Range Run: 3/0 Str-250 Kcmil, Tap: 3/0 Str-250 Kcmil.

  • Double Figure C Connector, C-Shaped opening permits two continuous parallel cables into conductor groove
  • Qualified to IEEE-837 2014
  • Prefilled with PENETROX compound and strip sealed

General

Application

For Direct Burial cables

Catalog Number

YGHHC29C29

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

621945456242

UPC 14 Digit GTIN

00621945456242

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run Range

3/0 Stranded - 250 kcmil

Conductor - Copper Str Tap Range

3/0 Stranded - 250 kcmil

Conductor - Rod Run Range

1/2"; 5/8"

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL 486A-486B

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Tap

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

3840